DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1258-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, M8, timestamp

Image similar, may contain optional accessories
EPP1258-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, M8, timestamp

EPP1258-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, M8, timestamp

EtherCAT P signal input
EtherCAT P signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC US
3 | GNDS
4 | Input
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
with time stamp 
without time stamp 
EPP1258-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, M8, timestamp

EPP1258-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, M8, timestamp

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1258-0001 EtherCAT P Box with digital inputs acquires fast binary control signals from the process level and transmits them, electrically isolated, to the controller. The signals 0 and 1 are furnished with a timestamp that shows the time of the last edge change with a resolution of 1 ns. With this technology, signal curves can be traced exactly in time and correlated with the distributed clocks system-wide. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required. As a result, responses with equidistant time intervals, independent of the bus cycle time, are to a large extent possible.

Product status:

regular delivery

Product information

Technical dataEPP1258-0001
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs8, 2 with timestamp
Input connectionsM8 x 1, 3-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (similar to EN 61131-2, type 3)
“1” signal voltage11…30 V (similar to EN 61131-2, type 3)
Input currenttyp. 3 mA (similar to EN 61131-2, type 3)
Distributed clocksyes
Distributed clock precision< 100 ns (channel 0/1)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Resolution timestamp1 ns (channel 0/1)
Precision of timestamp10 ns (+ input delay) (channel 0/1)
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featurestimestamp, latch last edge
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use