DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL8548 | 8-channel analog output module 0…10 V

Image similar, may contain optional accessories
KL8548 | 8-channel analog output module 0…10 V

KL8548 | 8-channel analog output module 0…10 V

KL8548 | 8-channel analog output module 0…10 V

KL8548 | 8-channel analog output module 0…10 V

The KL8548 is an 8-channel analog output module for 0 to 10 V. The analog values must be specified individually for each channel via the controller or via a potentiometer. The actual output value is indicated by a bar graph. The position of the potentiometer is readable by the controller in each mode of operation.

Product status:

regular delivery

Product information

Technical dataKL8548
Number of inputs8 (potentiometer)
Number of outputs8 (0…10 V)
Signal voltage0…10 V
Resolution12 bit
Nominal voltage24 V DC (-15%/+20%)
Current consumption K-bus50 mA in ECO mode, 95 mA in full scale mode
Power supply24 V connection
Bus interfaceK-bus connection IN/OUT
I/O connectionflat-ribbon cable connection, 20-pin, shielded
Switch settingsauto/manual, potentiometer
Diagnostics LEDyellow
Special featuresPotentiometers and switches can be read via the PLC. Analog values are displayed in the form of bar charts.
Weightapprox. 215 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use