DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL8528 | 8-channel digital output module

Image similar, may contain optional accessories
KL8528 | 8-channel digital output module

KL8528 | 8-channel digital output module

KL8528 | 8-channel digital output module

KL8528 | 8-channel digital output module

The KL8528 is an 8-channel digital output module. The outputs can be switched via a switch or specified by the controller. The status is indicated by a bicolor LED in green and yellow. The switching positions are readable via the PLC.

Product status:

regular delivery

Product information

Technical dataKL8528
Number of outputs8
Output current0.5 A (∑ 2 A)
Nominal voltage24 V DC (-15%/+20%)
Current consumption K-bus40 mA
Power supply24 V connection
Bus interfaceK-bus connection IN/OUT
I/O connectionflat-ribbon cable connection, 20-pin, shielded
Switch settingsauto/off/on
Diagnostics LEDbicolor LEDs, green and yellow
Special featuresState of the switch can be read by the controller.
Weightapprox. 160 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use