Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6841 | Bus Terminal, 1-channel communication interface, SMI, master, 230 V AC

Image similar, may contain optional accessories
KL6841 | Bus Terminal, 1-channel communication interface, SMI, master, 230 V AC

KL6841 | Bus Terminal, 1-channel communication interface, SMI, master, 230 V AC

Run
Send
+24 V power
Input 1
Error
Receive
Input 2
+24 V DC
Input 1
SMI +
SMI -
0 V
Input 2
SMI +
SMI -
KL6841 | Bus Terminal, 1-channel communication interface, SMI, master, 230 V AC

KL6841 | Bus Terminal, 1-channel communication interface, SMI, master, 230 V AC

The KL6841 master terminal connects the Bus Terminal system with the SMI bus system. SMI (Standard Motor Interface) is used for controlling and exact positioning of roller shutter and sun protection device drives. In conjunction with intelligent energy and lighting management the blades can be positioned and moved according to the sun's position. Up to 16 drives can be connected via an SMI master terminal. With the KS2000 configuration software, parameterization can be done easily via a PC, which is coupled directly to the Bus Coupler via the RS232 interface or the fieldbus. Operation is done exclusively via TwinCAT function blocks. The KL6831 is used for the connection of LoVo-SMI drives. The KL6841 is used for the connection of 230-V-AC SMI drives.

Product status:

regular delivery

Product information

Technical dataKL6841
TechnologySMI
Number of channels1
Number of slaves16
Data transfer standardSMI
Data transfer rates2400 baud
Topologyline topology
Cable lengthmax. 200 m
Current consumption K-bustyp. 55 mA
Electrical isolation500 V (K-bus/SMI-bus)
Bit width in the process imageinput/output: 24 bytes
Configurationvia the Bus Coupler or the controller
Input voltage24 V DC (-15%/+20%)
Insulation voltageSMI bus/K-bus: 1,500 V DC
SMI system230 V AC
Special features2 digital inputs for simplified commissioning; TwinCAT library: TwinCAT PLC SMI
Weightapprox. 80 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use