DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6031 | Bus Terminal, 1-channel communication interface, serial, RS232

Image similar, may contain optional accessories
KL6031 | Bus Terminal, 1-channel communication interface, serial, RS232

KL6031 | Bus Terminal, 1-channel communication interface, serial, RS232

Run LED
TxD LED
RxD LED
TxD
RTS
Ground
Shield
RxD
CTS
Ground
Shield
Top view 
Contact assembly 
KL6031 | Bus Terminal, 1-channel communication interface, serial, RS232

KL6031 | Bus Terminal, 1-channel communication interface, serial, RS232

The KL6031 serial interface allows devices with an RS232 interface to be connected. The interface operates in conformity with the CCITT V.28/DIN 66 259-1 standards. The device connected to the terminal communicates with the automation device via the Bus Coupler. The active communication channel operates independently of the higher-level bus system in full duplex mode at up to 115.2 kbaud. The RS232 interface guarantees high immunity to interference through electrically isolated signals.

Product status:

regular delivery

Product information

Technical dataKL6031
TechnologyRS232
Data transfer channels2 (1/1), TxD and RxD, full duplex
Data transfer rates4800…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Bit distortion< 3%
Line impedance
Cable lengthmax. 15 m
“0” signal voltage-18…-3 V
“1” signal voltage3…18 V
Power supplyvia the K-bus
Current consumption K-bustyp. 55 mA
Current consumption power contacts– (no power contacts)
Electrical isolation500 V (K-bus/signal voltage)
Data buffer1024 bytes receive buffer, 128 bytes transmit buffer
Bit width in the process imageinput/output: 22 x 8 bit user data, 2 x 8 bit control/status (up to 22 byte user data are possible)
Configurationno address setting, configuration via Bus Coupler or controller
Special featureshigh interference immunity, electrically isolated signals
Weightapprox. 80 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL6031Bus Terminal, 1-channel communication interface, serial, RS232
KS6031Bus Terminal, 1-channel communication interface, serial, RS232, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use