The KL5152 Bus Terminal is an interface for connecting two 24 V incremental encoders (24 V HTL). A 16-bit counter with quadrature decoder and a 16-bit latch for the zero pulse can be read, set or activated. The KL5152 indicates the logical state of the signals via the LEDs. The 24 V supply to the encoder can be provided directly via the terminal connection points.
Product status:
regular delivery
Product information
Technical data | KL5152 |
---|---|
Technology | incremental encoder interface 24 V DC, EN 61131-2, type 1, “0”: < 5 V DC, “1”: > 15 V DC, typ. 5 mA |
Number of channels | 2 incremental encoders |
Encoder connection | A1, B1, A2, B2, 24 V |
Sensor inputs | 2 |
Encoder operating voltage | 24 V DC |
Encoder output current | – |
Counter | 32 bit, binary |
Limit frequency | 400,000 increments/s (with 4-fold evaluation) |
Quadrature decoder | 4-fold evaluation |
Zero-pulse latch | – |
Commands | read |
Power supply | 24 V DC (-15%/+20%) |
Current consumption power contacts | – |
Current consumption K-bus | typ. 40 mA |
Bit width in the process image | input/output: 2 x 32 bit data, 2 x 8 bit control/status |
Weight | approx. 50 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL5152 | Bus Terminal, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz |
KS5152 | Bus Terminal, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use