Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KM1002 | Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms

Image similar, may contain optional accessories
KM1002 | Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms

KM1002 | Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms

+24 V DC
+24 V DC
0 V
0 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
Input 9
Input 10
Input 11
Input 12
Input 13
Input 14
Input 15
Input 16
KM1002 | Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms

KM1002 | Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms

The KM1002 terminal module combines 16 digital inputs with eight channels per connector in a compact design. The control signals are transmitted (electrically isolated) to the higher-level automation unit. Like the standard Bus Terminals, the terminal modules are integrated in the I/O system.

 

Special features:

  • input specification type 1
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • pluggable wiring by connector with spring connection technology

 

Different versions of the connectors:

  • 1 or 3-pin
  • with or without integrated status LEDs

Product status:

regular delivery

Product information

Technical dataKM1002
Connection technologyplug
SpecificationEN 61131-2, type 1
Number of inputs16 (2 x 8)
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V
“1” signal voltage15…30 V
Input filtertyp. 3.0 ms
Input currenttyp. 5 mA
Current consumption K-bustyp. 3 mA
Current consumption power contacts– (no power contacts)
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image16 inputs
Configurationno address or configuration setting
Weightapprox. 90 g with 1-pin connector, approx. 110 g with 3-pin connector
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKMx0x2
Design formcompact terminal module with pluggable wiring level
Dimensions (W x H x D)26.5 mm x 100 mm x 71 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Connection cross-section0.08…1.5 mm², stranded wire, solid wire
Stripping length8 mm
Ordering information
KM1002-0000Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms, without connector
KM1002-0001Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms, 1-wire connector
KM1002-0002Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms, 1-wire connector with LEDs
KM1002-0004Bus Terminal module, 16-channel digital input, 24 V DC, 3 ms, 3-wire connector with LEDs

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use