Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL1889 | Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

Image similar, may contain optional accessories
KL1889 | Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

KL1889 | Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

Signal
1…8
Signal
9…16
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
Input 9
Input 10
Input 11
Input 12
Input 13
Input 14
Input 15
Input 16
KL1889 | Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

KL1889 | Bus Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

The KL1889 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminal contains sixteen channels whose signal states are indicated by light emitting diodes. The power contacts are connected through. With the KL1889, the reference ground for all inputs is the 24 V DC power contact.

 

Special features:

  • ground switching
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • tool-free connection by direct plug-in technology for solid wire conductors
  • space-saving use in the control cabinet
  • direct connection of multi-channel sensors in 1-wire connection technology in the smallest space

Product status:

regular delivery

Product information

Technical dataKL1889
Connection technology1-wire
Specificationground switching
Number of inputs16
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage18…30 V
“1” signal voltage0…7 V
Input filtertyp. 3.0 ms
Input currenttyp. 3 mA
Current consumption K-bustyp. 20 mA
Current consumption power contactstyp. 4 mA + load
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image16 inputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable (see documentation)
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use