Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

Image similar, may contain optional accessories
KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

Signal 1
Signal 3
Signal 2
Signal 4
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 3
Input 2
+24 V DC
0 V
Input 4
KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

The KL1304 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminal has four channels, whose signal state is displayed by light emitting diodes.

 

Special features:

  • input specification type 2
  • no bouncing due to mechanical switches thanks to 3 ms input filter

Product status:

regular delivery

Product information

Technical dataKL1304
Connection technology2-/3-wire
SpecificationEN 61131-2, type 2
Number of inputs4
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 2)
“1” signal voltage11…30 V (EN 61131-2, type 2)
Input filtertyp. 3.0 ms
Input currenttyp. 6 mA (EN 61131-2, type 2)
Current consumption K-bustyp. 3 mA
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image4 inputs
Configurationno address or configuration setting
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL1304Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2
KS1304Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use