DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

BK5200 | DeviceNet Bus Coupler

Image similar, may contain optional accessories
BK5200 | DeviceNet Bus Coupler

BK5200 | DeviceNet Bus Coupler

Power LEDs
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
BK5200 | DeviceNet Bus Coupler

BK5200 | DeviceNet Bus Coupler

The BK5200 Bus Coupler connects the DeviceNet bus system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of one Bus Coupler, any number of up to 64 terminals and one end terminal.

The Bus Coupler operates on the basis of the CAN protocol. The DeviceNet standard on which the Bus Coupler is based allows the operation of diverse DeviceNet devices in one network. DeviceNet is based on a definition of communication objects for the exchange of data from the sensor/actuator area that is especially oriented to automation technology.

The Bus Coupler and Bus Terminals can be parameterized on a PC using the KS2000 configuration set. Commissioning is also possible without the KS2000. Corresponding EDS data files are available for DeviceNet configuration tools.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: BK5220

Product information

Technical dataBK5200
Number of Bus Terminals64
Max. number of bytes fieldbus512 byte input and 512 byte output
Digital peripheral signals512 inputs/outputs
Analog peripheral signals256 inputs/outputs
Configuration possibilityvia KS2000 or the controller
Data transfer ratesvia Dip switch
Bus interface1 x open pluggable connector, 5-pin, included
Data transfer mediumscreened, twisted copper wire with power supply, 5-pin
Power supply24 V DC (-15%/+20%), through bus cable 11…25 V (conforms to DeviceNet specification)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting currentapprox. 2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage Bus Coupler)
Operating modesbit strobe, polling, cyclic, change of state (COS)
DeviceNet typecommunications adapter
Weightapprox. 150 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxxxx, BCxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)51 mm x 100 mm x 69 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use