Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

BK3100 | PROFIBUS Bus Coupler

Image similar, may contain optional accessories
BK3100 | PROFIBUS Bus Coupler

BK3100 | PROFIBUS Bus Coupler

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
Address selector
BK3100 | PROFIBUS Bus Coupler

BK3100 | PROFIBUS Bus Coupler

The BK3100 Bus Coupler connects the PROFIBUS system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of the Bus Coupler, any number of up to 64 terminals and one end terminal.

The Bus Coupler recognizes the connected terminals and automatically generates the affiliations of the inputs/outputs to the bytes of the process image. The first input/output signal is inserted in the first bit of one byte (LSB), beginning from the left. The Bus Coupler inserts further signals in this byte. Inputs and outputs are clearly separated. The Bus Coupler automatically begins a further byte if the number of inputs or outputs exceeds 8 bits.

The Beckhoff GSE and type data files to the Bus Couplers support the Bus Terminal options and can be loaded in the corresponding master configuration software to facilitate planning and design. Various configurations and parameters for the Bus Coupler can be selected via GSE and type data files.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: BK3120, BK3150

Product information

Technical dataBK3100
Number of Bus Terminals64
Max. number of bytes fieldbus64 byte input and 64 byte output (DP and FMS mode), 128 byte input and 128 byte output (only DP mode)
Digital peripheral signals512 inputs/outputs
Analog peripheral signals64 inputs/outputs (only DP mode)
Configuration possibilityvia KS2000 or the controller
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x D-sub 9-pin socket with shielding
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Weightapprox. 170 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxxxx, BCxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)51 mm x 100 mm x 69 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use