DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2002-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2002-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2002-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2002-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2002-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

M8, plug, straight, male, 3-pin – M8, socket, angled, female, 3-pin, LED

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colortransparent
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
A139.60 mm
B127.50 mm
B220.30 mm
Ordering informationLength
ZK2002-2124-00101.00 m
ZK2002-2124-00303.00 m
ZK2002-2124-00505.00 m
ZK2002-2124-010010.00 m
ZK2002-2124-015015.00 m
ZK2002-2124-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use