DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-A400-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A400-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A400-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A400-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A400-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

M12, socket, angled, female, 12-pin, A‑coded – open end, 12-wire

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)12-pin
CodingA‑coded
Body colorgray
Technical dataHead B
Installation sizeopen end
Number of positions (face)12-wire
Technical dataMeterware
Cross-section12 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.1 mm ± 0.2mm (0.240" ± 0.0079")
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK2000-A400-020020.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use