DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-8200-3xxx | Sensor cable, PUR, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8200-3xxx | Sensor cable, PUR, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8200-3xxx | Sensor cable, PUR, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8200-3xxx | Sensor cable, PUR, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8200-3xxx | Sensor cable, PUR, 8 x 0.25 mm², shielded, fixed installation

M12, socket, straight, female, 8-pin, A‑coded – open end, 8-wire + shield

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Body colormetal
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataMeterware
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Jacket colorgray

For further technical details, please refer to the data sheet.

A144.00 mm
A2Ø14.50 mm
Ordering informationLength
ZK2000-8200-315015.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use