DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-8182-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8182-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8182-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8182-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8182-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

M12, plug, straight, male, 8-pin, A‑coded – M12, socket, straight, female, 8-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Body colormetal
Technical dataHead B
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Body colormetal
Technical dataMeterware
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Jacket colorblack gray (similar to RAL 7021)
A149.00 mm
A2Ø14.50 mm
B144,0 mm
B2Ø14.50 mm
Ordering informationLength
ZK2000-8182-00030.30 m
ZK2000-8182-00070.70 m
ZK2000-8182-00090.90 m
ZK2000-8182-00101.00 m
ZK2000-8182-00202.00 m
ZK2000-8182-00252.50 m
ZK2000-8182-00303.00 m
ZK2000-8182-00353.50 m
ZK2000-8182-00505.00 m
ZK2000-8182-00555.50 m
ZK2000-8182-00606.00 m
ZK2000-8182-00757.50 m
ZK2000-8182-010010.00 m
ZK2000-8182-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use