DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

ZK2000-8181-3xxx | Sensor cable, PVC, 8 x 0.25 mm², shielded, fixed installation

Contact assembly

M12, plug, straight, male, 8-pin, A‑coded - M12, plug, straight, male, 8-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK2000-8181-30020.20 m
ZK2000-8181-30101.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use