DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-7172-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7172-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7172-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7172-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7172-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

M12, plug, straight, male, 5-pin, shielded, A‑coded – M12, socket, straight, female, 5-pin, shielded, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (power)4 x 0.34 mm² (AWG 22) and shield
Cross-section (signal)4 x 0.34 mm² (AWG22) and shield
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorblack
A149.0 mm
A2Ø 14.5 mm
B144.0 mm
B2Ø 14.5 mm
Ordering informationLength
ZK2000-7172-00020.20 m
ZK2000-7172-00030.30 m
ZK2000-7172-00050.50 m
ZK2000-7172-00060.60 m
ZK2000-7172-00070.70 m
ZK2000-7172-00111.10 m
ZK2000-7172-00252.50 m
ZK2000-7172-00404.00 m
ZK2000-7172-00505.00 m
ZK2000-7172-00606.00 m
ZK2000-7172-00808.00 m
ZK2000-7172-010010.00 m
ZK2000-7172-015015.00 m
ZK2000-7172-020020.00 m
ZK2000-7172-030030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use