DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-6562-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-6562-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-6562-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-6562-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-6562-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, A-coded – DUO: 2 x M12, socket, straight, female, 2 x 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
A150.00 mm
A219.30 mm
B144.00 mm
B214.50 mm
Ordering informationLength
ZK2000-6562-00032 x 0.30 m
ZK2000-6562-00052 x 0.50 m
ZK2000-6562-00102 x 1.00 m
ZK2000-6562-00202 x 2.00 m
ZK2000-6562-00502 x 5.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use