DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-6162-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6162-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6162-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6162-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

ZK2000-6162-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (power)4 x 0.34 mm² (AWG 22)
UseFood and Beverage
Material jacketPP (polypropylene)
Jacket colororange
A149.00 mm
B143.80 mm
Ordering informationLength
ZK2000-6162-70505.00 m
ZK2000-6162-710010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use