DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-6162-3xxx | Sensor cable, PVC, 4 x 0.34 mm², fixed installation

ZK2000-6162-3xxx | Sensor cable, PVC, 4 x 0.34 mm², fixed installation

ZK2000-6162-3xxx | Sensor cable, PVC, 4 x 0.34 mm², fixed installation

ZK2000-6162-3xxx | Sensor cable, PVC, 4 x 0.34 mm², fixed installation

ZK2000-6162-3xxx | Sensor cable, PVC, 4 x 0.34 mm², fixed installation

M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorgray
A149.00 mm
A214.50 mm
B144.00 mm
B214.50 mm
Ordering informationLength
ZK2000-6162-360060.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use