DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-5152-6xxx | Sensor cable, PUR, 5 x 0.34 mm², robot suitable, resistant to welding pearls

ZK2000-5152-6xxx | Sensor cable, PUR, 5 x 0.34 mm², robot suitable, resistant to welding pearls

ZK2000-5152-6xxx | Sensor cable, PUR, 5 x 0.34 mm², robot suitable, resistant to welding pearls

ZK2000-5152-6xxx | Sensor cable, PUR, 5 x 0.34 mm², robot suitable, resistant to welding pearls

ZK2000-5152-6xxx | Sensor cable, PUR, 5 x 0.34 mm², robot suitable, resistant to welding pearls

M12, plug, straight, male, 5-pin, A‑coded – M12, socket, straight, female, 5-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic application
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.20 mm (0.200787" ± 0.0079")
Jacket colorblack
A149.00 mm
A220.00 mm
B144.00 mm
B220.00 mm
Ordering informationLength
ZK2000-5152-60050.50 m
ZK2000-5152-60101.00 m
ZK2000-5152-60202.00 m
ZK2000-5152-60303.00 m
ZK2000-5152-60505.00 m
ZK2000-5152-60757.50 m
ZK2000-5152-610010.00 m
ZK2000-5152-620020.00 m
ZK2000-5152-640040.00 m

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use