DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-5152-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5152-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5152-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5152-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5152-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 5-pin, A-coded – M12, socket, straight, female, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Jacket colorblack
A149.00 mm
A220.00 mm
B144.00 mm
B220.00 mm
Ordering informationLength
ZK2000-5152-00050.50 m
ZK2000-5152-00060.60 m
ZK2000-5152-00101.00 m
ZK2000-5152-00121.20 m
ZK2000-5152-00151.50 m
ZK2000-5152-00161.60 m
ZK2000-5152-00202.00 m
ZK2000-5152-00252.50 m
ZK2000-5152-00282.80 m
ZK2000-5152-00303.00 m
ZK2000-5152-00353.50 m
ZK2000-5152-00404.00 m
ZK2000-5152-00454.50 m
ZK2000-5152-00505.00 m
ZK2000-5100-00606.00 m
ZK2000-5152-00656.50 m
ZK2000-5152-00676.70 m
ZK2000-5152-010010.00 m
ZK2000-5152-015015.00 m
ZK2000-5152-020020.00 m
ZK2000-5152-040040.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use