M12, plug, straight, male, 5-pin, A-coded – M12, plug, straight, male, 5-pin, A-coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (signal) | 5 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 5.1 mm ± 0.15 mm (0.200787" ± 0.0059") |
Jacket color | black |
For further technical details, please refer to the data sheet.
A1 | 49.00 mm |
A2 | 20.00 mm |
B1 | 49.00 mm |
B2 | 20.00 mm |
Ordering information | Length |
---|---|
ZK2000-5151-0001 | 0.17 m |
ZK2000-5151-0002 | 0.20 m |
ZK2000-5151-0003 | 0.30 m |
ZK2000-5151-0005 | 0.50 m |
ZK2000-5151-0006 | 0.60 m |
ZK2000-5151-0010 | 1.00 m |
ZK2000-5151-0012 | 1.20 m |
ZK2000-5151-0015 | 1.50 m |
ZK2000-5151-0020 | 2.00 m |
ZK2000-5151-0030 | 3.00 m |
ZK2000-5151-0050 | 5.00 m |
ZK2000-5151-0060 | 6.00 m |
ZK2000-5151-0080 | 8.00 m |
ZK2000-5151-0100 | 10.00 m |
ZK2000-5151-0120 | 12.00 m |
ZK2000-5151-0150 | 15.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use