Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 3 A at 40°C (according to IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (according to IEC 61076-2-104) |
Rated voltage | 60 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Cable by meter |
---|---|
Cross-section | 3 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Min. bending radius, moved | 6 x outer cable diameter |
Max. number of cycles | 10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance |
Jacket color | black |
For further technical details, please refer to the data sheet.


A1 | 47.10 mm |
A2 | 19.20 mm |
B1 | 33.60 mm |
B2 | Ø 10.1 mm |
Ordering information | Length |
---|---|
ZK2000-3522-0001 | 2 x 0.18 m |
ZK2000-3522-0006 | 2 x 0.60 m |
ZK2000-3522-0100 | 2 x 10.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use