DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-3300-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3300-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3300-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3300-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3300-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

M8, plug, angled, male, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
A127.50 mm
A226.30 mm
Ordering informationLength
ZK2000-3300-00202.00 m
ZK2000-3300-00303.00 m
ZK2000-3300-00505.00 m
ZK2000-3300-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use