Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.25 mm² (AWG24) |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
Jacket color | gray |
![](https://multimedia.beckhoff.com/media/zk2000-3100__web_dimensions.gif)
A1 | 39.60 mm |
Ordering information | Length |
---|---|
ZK2000-3100-3010 | 1.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use