DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-2162-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2162-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2162-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2162-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2162-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

M8, plug, straight, male, 3-pin – M12, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
B144.00 mm
B2Ø 14.50 mm
Ordering informationLength
ZK2000-2162-00050.50 m
ZK2000-2162-00070.70 m
ZK2000-2162-00101.00 m
ZK2000-2162-00151.50 m
ZK2000-2162-00202.00 m
ZK2000-2162-00252.50 m
ZK2000-2162-00303.00 m
ZK2000-2162-00404.00 m
ZK2000-2162-00454.50 m
ZK2000-2162-00505.00 m
ZK2000-2162-00606.00 m
ZK2000-2162-00808.00 m
ZK2000-2162-010010.00 m
ZK2000-2162-012012.00 m
ZK2000-2162-020020.00 m
ZK2000-2162-030030.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use