DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-2122-0000 | Sensor adapter, flange

ZK2000-2122-0000 | Sensor adapter, flange

ZK2000-2122-0000 | Sensor adapter, flange

ZK2000-2122-0000 | Sensor adapter, flange

ZK2000-2122-0000 | Sensor adapter, flange

M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection

For further technical details, please refer to the data sheet.

Ordering information
ZK2000-2122-0000Sensor adapter, flange, M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin

Loading content ...

© Beckhoff Automation 2024 - Terms of Use