DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-2100-3xxx | Sensor cable, PVC, 3 x 0,25 mm², fixed installation

ZK2000-2100-3xxx | Sensor cable, PVC, 3 x 0,25 mm², fixed installation

ZK2000-2100-3xxx | Sensor cable, PVC, 3 x 0,25 mm², fixed installation

ZK2000-2100-3xxx | Sensor cable, PVC, 3 x 0,25 mm², fixed installation

ZK2000-2100-3xxx | Sensor cable, PVC, 3 x 0,25 mm², fixed installation

M8, plug, straight, male, 3-pin, A‑coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorgray

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
Ordering informationLength
ZK2000-2100-30202.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use