DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4810-8020-xxxx | Encoder connection cable EnDat 2.2, drag-chain suitable

ZK4810-8020-xxxx | Encoder connection cable EnDat 2.2, drag-chain suitable

ZK4810-8020-xxxx | Encoder connection cable EnDat 2.2, drag-chain suitable

Contact assembly

Contact assembly

ZK4810-8020-xxxx | Encoder connection cable EnDat 2.2, drag-chain suitable

ZK4810-8020-xxxx | Encoder connection cable EnDat 2.2, drag-chain suitable

Contact assembly

Contact assembly

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(7 x 2 x 0.14 mm² + 2 x 0.5 mm²).

The cable is UL and CSA listed.

suitable for:

  • ALxxxx and AL2250
  • at AX8000 with multifeedback interface (EnDat 2.2 or BiSS C)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)17-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeD-sub
Connector typesocket
Contact typemale
Number of positions (face)15-pin
Wire terminationsolder connection
Body colormetal
Technical dataMeterware
Cross-section4 x 2 x 0.34 mm² + 1 x 4 x 0.5 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.0 mm ± 0.4 mm (0.3543" ± 0.0157")
Jacket colorgreen
A159.00 mm
A226.00 mm
B140.00 mm
B241.00 mm
Ordering informationLength
ZK4810-8020-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2024 - Terms of Use