Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

ZK4800-8526-xxxx | Motor connection cable 6 mm² with M40 speedtec® plug system, drag-chain suitable

Contact assembly

Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 111 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22)).

The cable is UL and CSA listed.

Suitable for:

  • AM834x
  • AM835x
  • AM8x6x (from winding code Q)
  • AM837x
  • AM807x
  • AL8000
  • AX8525
  • AX8128

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM40
Connector typeplug
Contact typefemale
Number of positions (face)Power: 4+PE, Signal: 4, Data: 2
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG4
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)6 mm² (approx. AWG10)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter18.0 mm ± 0.4 mm (0.7087" ± 0.0157")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A1100.00 mm
A246.00 mm
B1137.00 mm
B252.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4800-8526-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2025 - Terms of Use