DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

cables for fixed installation,

min. bending radius = 69 mm (5 x OD),

(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)),

The cable is UL and CSA listed.

suitable for:

  • AM8x4x up to AM8x6x (up to winding code P)
  • AL8000
  • ALxxxx at AL2250-0002
  • AX8118

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Wire terminationPush-in
Max. wire cross-sectionAWG24 ... AWG8 (0.5 mm² ... 10 mm²)
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13,8 mm ± 0,4 mm (0,5433" ± 0,0157")
Jacket colororange
A179.00 mm
A228.00 mm
B160.00 mm
B247.00 mm
Ordering informationLength
ZK4800-8004-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use