Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

cables for fixed installation

min. bending radius = 69 mm (5 x OD),

(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22))

The cable is UL and CSA listed.

suitable for:

  • AM81uv-wNyz with M23 speedtec® plug
  • Servo I/Os

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13,8 mm ± 0,4 mm (0,5433" ± 0,0157")
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A179.00 mm
A228.00 mm
Ordering informationLength
ZK4704-0404-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 20 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use