DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4701-0421-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

Contact assembly

extension cable

 

 

extension cable for motor cable ZK4704-0421-2xxx

 

 

Motor cable with 0.75 mm² wire gauge, highly flexible, drag-chain suitable

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeitec® (Series 915)
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter10.5 - 12.0 mm
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/500 V (VDE)
Cross-section (power)0.75 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.0 mm ± 0.4 mm (0.433" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B144.00 mm
B219.00 mm
Ordering informationLength
ZK4701-0421-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 20 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use