DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4701-0401-2xxx | Motor extension cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

Contact assembly

cables for fixed installation

min. bending radius = 35 mm (5 x OD),

(4 x 0.75 mm² + (2 x 0.25 mm²) + (2 x AWG26))

The cable is UL and CSA listed.

suitable for:

  • ZK4704-0401-2xxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeitec® (Series 915)
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter10.5 - 12.0 mm
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/500 V (VDE)
Cross-section (power)0.75 mm² (approx. AWG18)
Cross-section (signal)0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.0 mm ± 0.3 mm (0.2756" ± 0.0118")
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B144.00 mm
B219.00 mm
Ordering informationLength
ZK4701-0401-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 10 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use