DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

ZK4506-8027-xxxx | Motor connection cable 10 mm² with M40 cable gland, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 209 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 10 mm² + (2 x 1.5 mm²) + (2 x AWG22)),

The cable is UL and CSA listed.

suitable for:

  • AM8074 (from winding code T) with cable gland
  • AX5000 (60 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM40
Connector typecable gland
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataHead C
Installation sizePitch dimension 5.08 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG26 ... AWG12 (0.13 mm² ... 4 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)10 mm² (approx. AWG8)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter20.9 mm ± 0.5 mm (0.8228" ± 0.0197")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A150.00 mm
A245.00 mm
C120.00 mm
C227.00 mm
Ordering informationLength
ZK4506-8027-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2025 - Terms of Use