DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

Contact assembly

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

ZK4504-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 209 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 10 mm² + (2 x 1.5 mm²) + (2 x AWG22)), no motor choke required

The cable is UL and CSA listed.

suitable for:

  • AM8x6x (from winding code Q)
  • AM807x
  • AL806F-1Tyz
  • AX5000 (60 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM40
Connector typeplug
Contact typefemale
Number of positions (face)Power: 4+PE, Signal: 4, Data: 2
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataHead C
Installation sizePitch dimension 5.08 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG26 ... AWG12 (0.13 mm² ... 4 mm²)
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section (power)10 mm² (approx. AWG8)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter20.9 mm ± 0.5 mm (0.8228" ± 0.0197")
Jacket colororange

For further technical details, please refer to the data sheet.

A1100.00 mm
A246.00 mm
C120.00 mm
C227.00 mm
Ordering informationLength
ZK4504-8027-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2025 - Terms of Use