DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4501-8064-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, torsionable

ZK4501-8064-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, torsionable

ZK4501-8064-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, torsionable

Contact assembly

Contact assembly

ZK4501-8064-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, torsionable

ZK4501-8064-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, torsionable

Contact assembly

Contact assembly

Highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 183 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)).

from 25 m motor choke required

The cable is UL and CSA listed.

suitable for:

  • ZK4800-8004-xxxx
  • ZK4800-8024-xxxx
  • ZK4800-8064-xxxx
  • ZK4800-8524-xxxx
  • ZK4500-8004-xxxx
  • ZK4500-8024-xxxx
  • ZK4500-8064-xxxx
  • ZK4704-0404-2xxx
  • ZK4704-0424-2xxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usesuitable for torsion/robotic application
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter15.2 mm ± 0.3 mm (0.5984" ± 0.0118")
Jacket colororange
A179.00 mm
A228.00 mm
B170.00 mm
B220.00 mm
Ordering informationLength
ZK4501-8064-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use