DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

Contact assembly

ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

Contact assembly

cables for fixed installation,

min. bending radius = 61 mm (5 x OD),

(4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)).

The cable is UL and CSA listed.

suitable for:

  • ZK4800-8003-xxxx
  • ZK4800-8023-xxxx
  • ZK4800-8063-xxxx
  • ZK4500-8003-xxxx
  • ZK4500-8023-xxxx
  • ZK4500-8063-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter12,2 mm ± 0,4 mm (0,4803" ± 0,0157")
Jacket colororange
A179.00 mm
A228.00 mm
B170.00 mm
B220.00 mm
Ordering informationLength
ZK4501-8003-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use