![ZK4500-8027-xxxx | Motor connection cable 10 mm² with M40 speedtec® plug, drag-chain suitable](https://multimedia.beckhoff.com/media/zk4500-8027-0xxx__web_preview.png)
highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 209 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 10 mm² + (2 x 1.5 mm²) + (2 x AWG22))
The cable is UL and CSA listed.
suitable for:
- AM8x6x (from winding code Q)
- AM807x
- AL806F-1Tyz
- AX5000 (40 A)
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | M40 |
Connector type | plug |
Contact type | female |
Number of positions (face) | Power: 4+PE, Signal: 4, Data: 2 |
Wire termination | crimp connection |
Body color | metal |
Technical data | Head B |
---|---|
Installation size | Pitch dimension 10.16 mm |
Connector type | plug |
Contact type | female |
Number of positions (face) | 4-pin |
Wire termination | Clamping yoke connection |
Max. wire cross-section | AWG22 ... AWG4 (0.2 mm² ... 16 mm²) |
Body color | black, similar to RAL 9011 |
Technical data | Head C |
---|---|
Installation size | Pitch dimension 3.50 mm |
Connector type | plug |
Contact type | female |
Number of positions (face) | 5-pin |
Wire termination | Clamping yoke connection |
Max. wire cross-section | AWG28 ... AWG14 (0.2 mm² ... 1.5 mm²) |
Body color | black, similar to RAL 9011 |
Technical data | Meterware |
---|---|
Cross-section (power) | 10 mm² (approx. AWG8) |
Cross-section (signal) | AWG22 (approx. 0.34 mm²) |
Use | drag-chain suitable |
Material jacket | TPU (thermoplastic polyurethane) |
Outer cable diameter | 20.9 mm ± 0.5 mm (0.8228" ± 0.0197") |
Jacket color | orange |
![](https://multimedia.beckhoff.com/media/M40-AX5000__web_dimensions.gif)
A1 | 100.00 mm |
A2 | 46.00 mm |
B1 | 137.00 mm |
B2 | 52.00 mm |
C1 | 19.00 mm |
C2 | 25.00 mm |
Ordering information | Length |
---|---|
ZK4500-8027-xxxx | xxxx = cable length in decimeters |
xxxx = 0050 | example for 5 m length |
sold by the meter, admissible total cable length see documentation of Servo Drive |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use