DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

Contact assembly

cables for fixed installation,

min. bending radius = 61 mm (5 x OD),

(4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)),

from 25 m motor choke required

The cable is UL and CSA listed.

suitable for:

  • AM883x
  • AM8x4x bis AM8x6x (up to winding code P)
  • AL804x (winding code J to L) and AL806x (winding code J to L)
  • AX5000 (1,5…12 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24 ... AWG8 (0.2 mm² ... 10 mm²)
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter12,2 mm ± 0,4 mm (0,4803" ± 0,0157")
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A179.00 mm
A228.00 mm
B145.00 mm
B245.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4500-8003-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use