DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

Contact assembly

cables for fixed installation,

min. bending radius = 50 mm (5 x OD),

(4 x 1.0 mm² + (2 x 0.5 mm²) + (2 x AWG26)), max. cable length (in total) 25 m, vertical 5 m,

The cable is UL and CSA listed.

suitable for:

  • AM801x
  • AM802x
  • AM803x
  • AM853x
  • AX5000 1.5…6 A

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24 ... AWG8 (0.2 mm² ... 10 mm²)
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG26 (approx. 0.14 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter10.0 mm ± 0.3 mm (0.3937" ± 0.0118")
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B145.00 mm
B245.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4500-8002-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use