DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

M12, socket, angled, female, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataMeterware
Cross-section3 x 0.75 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Jacket colorblack
Ordering informationLength
ZK4054-6400-00101.00 m
ZK4054-6400-00303.00 m
ZK4054-6400-00505.00 m
ZK4054-6400-010010.00 m
ZK4054-6400-020020.00 m

Loading content ...

© Beckhoff Automation 2024 - Terms of Use