Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4000-6877-0xxx | Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable

ZK4000-6877-0xxx | Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable

ZK4000-6877-0xxx | Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable

ZK4000-6877-0xxx | Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable

ZK4000-6877-0xxx | Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable

M12, socket, straight, female, 4-pin, T-coded – M12, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current5 A at 40°C
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingT‑coded
Rated current8 A at 50°C (according to IEC 60512-5-2)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section4 x 0.75 mm² (AWG18)
Cross-section (power)0.75 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.2 mm ± 0.2mm (0.244" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK4000-6877-00050.50 m
ZK4000-6877-00101.00 m
ZK4000-6877-00202.00 m
ZK4000-6877-00303.00 m
ZK4000-6877-00404.00 m
ZK4000-6877-00505.00 m
ZK4000-6877-00606.00 m
ZK4000-6877-00757.50 m
ZK4000-6877-010010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use