DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4000-6700-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6700-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6700-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6700-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6700-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

M12, socket, straight, female, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingbraiding of tinned copper wires
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataMeterware
Cross-section4 x 0.5 mm² (AWG20)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Jacket colororange
Ordering informationLength
ZK4000-6700-20101.00 m
ZK4000-6700-20303.00 m
ZK4000-6700-20505.00 m
ZK4000-6700-210010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use