DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A33-3431-1xxx | B23, power cable, PUR, 5 G 4 mm², schleppkettentauglich, key 3 (user-defined voltage)

ZK7A33-3431-1xxx | B23, power cable, PUR, 5 G 4 mm², schleppkettentauglich, key 3 (user-defined voltage)

ZK7A33-3431-1xxx | B23, power cable, PUR, 5 G 4 mm², schleppkettentauglich, key 3 (user-defined voltage)

ZK7A33-3431-1xxx | B23, power cable, PUR, 5 G 4 mm², schleppkettentauglich, key 3 (user-defined voltage)

ZK7A33-3431-1xxx | B23, power cable, PUR, 5 G 4 mm², schleppkettentauglich, key 3 (user-defined voltage)

B23, socket, straight, male+blanking plug, pins 4+PE, Power – B23, plug, straight, female+blanking plug, pins 4+PE, Power

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typesocket
Contact typemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
Body colormetal
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
Body colormetal
Technical dataMeterware
Cross-section5 G 4 mm² (AWG12)
Usedrag-chain suitable
Material jacketTPE (FRNC)
Outer cable diameter12.1 mm ± 0.3 mm (0.4763" ± 0.0118")
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

A1approx. 80.0 mm
A229.0 mm
B1approx. 80.0 mm
B229.0 mm
Ordering informationLength
ZK7A33-3431-10101.00 m
ZK7A33-3431-10202.00 m
ZK7A33-3431-10303.00 m
ZK7A33-3431-10404.00 m
ZK7A33-3431-10505.00 m
ZK7A33-3431-10707.00 m
ZK7A33-3431-122022.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use