DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A30-3155-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3155-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3155-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3155-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3155-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Cross-section (power)3 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 1.5 mm² (approx. AWG16)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter10.9 mm ± 0.4 mm (0.429" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

A193.60 mm
A228.50 mm
B1200.0 mm
B244.0 mm
Ordering informationLength
ZK7A30-3155-B0050.50 m
ZK7A30-3155-B0101.00 m
ZK7A30-3155-B0202.00 m
ZK7A30-3155-B0303.00 m
ZK7A30-3155-B0404.00 m
ZK7A30-3155-B0505.00 m
ZK7A30-3155-B0606.00 m
ZK7A30-3155-B0707.00 m
ZK7A30-3155-B0757.50 m
ZK7A30-3155-B0808.00 m
ZK7A30-3155-B0909.00 m
ZK7A30-3155-B10010.00 m
ZK7A30-3155-B12012.00 m
ZK7A30-3155-B14014.00 m
ZK7A30-3155-B15015.00 m
ZK7A30-3155-B20020.00 m
ZK7A30-3155-B25025.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use