EtherCAT P cable, ECP, PUR, drag-chain suitable, B17, plug, straight, female+ female, pins 3+4, P-coded – B17, plug, straight, male+male, pins 3+4, P-coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | male+male |
Number of positions (face) | pins 2+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | female+ female |
Number of positions (face) | pins 2+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 3 x 2.5 mm² (approx. AWG14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 11.1 mm ± 0.2 mm (0.4370" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
A1 | 73.60 mm |
A2 | 23.00 mm |
B1 | 73.60 mm |
B2 | 23.00 mm |
Ordering information | Length |
---|---|
ZK7910-1819-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use