![ZK7908-AS00-0xxx | B17, ECP cable, PUR, 5 G 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 3 (user-defined voltage)](https://multimedia.beckhoff.com/media/zk7908-as00-0xxx__web_preview.png)
EtherCAT P cable, ECP, PUR, drag-chain suitable, B17, flange, straight, short, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | square flange |
Contact type | female+ female |
Number of positions (face) | pins 4+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | P-coded |
Body color | black |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 5 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
![](https://multimedia.beckhoff.com/media/ecp_4-kant-kurz-m8__web_dimensions.gif)
A1 | 42.00 mm |
A2 | 25.00 mm |
A3 | 20.00 mm |
A4 | 23.00 mm |
A5 | 14.00 mm |
B1 | 41.00 mm |
Ordering information | Length |
---|---|
ZK7908-AS00-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use