Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | female+male |
Number of positions (face) | pins 3+PE+2+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 4 x 4.0 mm² (approx. AWG12) |
Cross-section (signal) | 2 x 2.5 mm² (approx. AWG 14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 15.6 mm ± 0.4 mm (0.6142" ± 0.0157") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
A1 | 94.00 mm |
A2 | 29.00 mm |
Ordering information | Length |
---|---|
ZK7A21-3700-Axxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use